3266h SAR Instance 1 - Configuration - AxisX
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3266h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| SAR Instance 1 - Function Activation - Axis 2 | 3266h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SAR Instance 1 - Safe Input - Axis 2 | 3266h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SAR Instance 1 - FSoE - Axis 2 | 3266h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SAR Instance 1 - Acceleration Upper Limit (a_UL_SAR) - Axis 2 | 3266h | 4 | Signed32 | - | - | Read/Write | No | v1, v2 |
| SAR Instance 1 - Acceleration Lower Limit (a_LL_SAR) - Axis 2 | 3266h | 5 | Signed32 | - | - | Read/Write | No | v1, v2 |
| SAR Instance 1 - Fault Reaction - Axis 2 | 3266h | 6 | Unsigned8 | - | - | Read/Write | No | v1, v2 |






